Connector in molded plastic on both sides - K-7E-M23 M9/5,8-D03/M23 F8 - 1627502

Connector in molded plastic on both sides, length: 5.8 m, color of outer sheath: orange RAL 2003

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Our standard: robust halogen-free PUR cable
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • High flexibility: customer-specific assemblies and cable lengths can be supplied

Key Commercial Data

Orderkey 1627502
Packing unit 1 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4055626321325
Weight per Piece (excluding packing) 1,480.880 g
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
Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback