Rear panel feed-through - UC-17P1N12Q0AD - 1626058

The figure shows the 12-pos. product version

Feed-through of rear wall, straight, shielded: yes, Screw locking, M23, Number of positions: 17, Type of contact: Pin, Solder connection, Axial O-ring, Central fixing, Cable diameter: 13.5 mm ... 14.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1626058
Packing unit 12 pc
Note Made to Order (non-returnable)
GTIN 4046356876803
Weight per Piece (excluding packing) 115.030 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback