Connector in molded plastic on both sides - K-4E-M23 M9/2,0-A01/M23 F8 - 1625779

Connector in molded plastic on both sides, Length: 2 m, Color of outer sheath: gray RAL 7001

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Our standard: robust halogen-free PUR cable
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • High flexibility: customer-specific assemblies and cable lengths can be supplied

Key Commercial Data

Orderkey 1625779
Packing unit 1 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 206 (C-4-2015)
GTIN 4046356843829
Weight per Piece (excluding packing) 758.900 g