Device connector, front mounting - RC-07S1N8A2200 - 1625730

The figure shows the 12-pos. product version

Device connector for front wall, straight, shielded: yes, Screw locking, M23, No. of pos.: 7, Type of contact: Socket, Crimp connection, Flat gasket, 4x Ø2,7, Flange dimensions: 25 mm x 25 mm, Panel thickness min.: 1 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1625730
Packing unit 40 pc
Note Made to Order (non-returnable)
GTIN 4046356877138
Weight per Piece (excluding packing) 26.800 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback