DC charging cable - EV-GBM4C-DC75A-10,0M16ESBK00 - 1624575

DC charging cable with Vehicle Connector, open cable end, with protective cap, GB/T, GB/T 20234.3, 75 A / 750 V (DC), Design line Standard, Cable: 10 m, black, straight, NOTE: Cable management may be required., Mating face: gray, Handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Integrated temperature sensors for monitoring the temperature at the power contacts
  • Integrated interlock during charging

Key Commercial Data

Orderkey 1624575
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626278940
Weight per Piece (excluding packing) 8,390.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback