DC charging cable - EV-T1L2CC-DC125A-5,0M1ASBK01 - 1623634

DC charging cable with vehicle connector, open cable end, CCS type 1, Combined Charging System, SAE J1772, IEC 62196-3, 125 A / 600 V (DC), Design line Standard, Cable: 5 m, black, straight, Mating face: black, Handle area: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 1 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Logo

Key Commercial Data

Orderkey 1623634
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626274263
Weight per Piece (excluding packing) 11,170.000 g
Custom tariff number 85444290