Fuse plug - PV-C-M/F-PRO/F-1500/30-EU-SPR - 1623413

SUNCLIX fuse connector, in the version for 1500 V system voltage

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1500 V/30 A, IP68 (24 h/2 m)

Price:

Overview

Technical data

Downloads

Product Description

SUNCLIX fuse connector for 1500 V system voltage, fuse-link nominal current of 30 A, EU version, version with spacer for better heat dissipation when bundling

Your advantages

  • One-piece design
  • Robust, easy-to-install fuse element for outdoor use
  • High-quality fuse-link
  • Degree of protection: IP68 (24 h/2 m)
  • 1500 V

Key Commercial Data

Orderkey 1623413
Packing unit 8 pc
Minimum order quantity 8 pc
Note Made to Order (non-returnable)
GTIN 4055626142210
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85354000
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
Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback