AC charging cable - EV-T2M3P-1AC20A-4,0M2,5EHBK00 - 1623321

AC charging cable with infrastructure plug, open cable end, with protective cap, Type 2, IEC 62196-2, Cable: 4 m, black, spiraled

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

AC charging cable with Infrastructure Plug and open cable end for charging electric vehicles (EV) with alternating current (AC), compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1623321
Packing unit 1 pc
GTIN 4055626141138
Weight per Piece (excluding packing) 2,200.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback