Device connector, front mounting - HC-26S2N8A2300 - 1623290

The figure shows the product version with standard contact chamber numbering

Device connector, front mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Socket, Crimp connection, Flat gasket, 4x Ø 3.2, shielded: yes

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1623290
Packing unit 24 pc
Note Made to Order (non-returnable)
GTIN 4055626273181
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback