Fuse plug - PV-C-M/F-PRO/F-1000/20-EU - 1622157

SUNCLIX fuse connector, in the version for 1000 V system voltage

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1000 V/20 A, IP68 (24 h/2 m)

Price:

Overview

Technical data

Approvals

Downloads

Product Description

SUNCLIX fuse connector, for 1000 V system voltage, fuse-link nominal current of 20 A, EU version

Your advantages

  • One-piece design
  • Robust, easy-to-install fuse element for outdoor use
  • High-quality fuse-link
  • Degree of protection: IP68 (24 h/2 m)
  • 1000 V (EN)

Key Commercial Data

Orderkey 1622157
Packing unit 8 pc
Minimum order quantity 8 pc
Note Made to Order (non-returnable)
GTIN 4055626130712
Weight per Piece (excluding packing) 56.620 g
Custom tariff number 85363030