Device connector, front mounting - ST-5EP1N8AA500S - 1620448

The figure shows the 4-pos. version with sockets

Device connector, front mounting, angled rotatable, SPEEDCON locking, M17, Number of positions: 5+PE, Type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, shielded: yes, Flange dimensions: 25.75 mm x 25.75 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
  • Consistent EMC protection for reliable connection solutions in the industrial environment
  • Crimping connection: vibration- and temperature-resistant assembly

Key Commercial Data

Orderkey 1620448
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 122 (C-4-2015)
GTIN 4046356828383
Weight per Piece (excluding packing) 83.600 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback