Cable connector - CA-06P1N128008S - 1619507

Cable connector, straight, shielded: yes, SPEEDCON locking, M23, Number of positions: 6, Type of contact: Pin, Solder connection, Cable diameter: 10 mm ... 14.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Reduced connection time with SPEEDCON fast locking system
  • Solder connection: proven connection technology for various litz wires
Logo

Key Commercial Data

Orderkey 1619507
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 78 (C-4-2015)
GTIN 4046356823487
Weight per Piece (excluding packing) 97.600 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback