Cable connector - ST-6ES1N8A8K05S - 1618629

The illustration shows the 4-position version

Cable connector, straight, SPEEDCON locking, M17, number of positions: 6+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 11 mm... 12.7 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1618629
Packing unit 30 pc
Note Made to Order (non-returnable)
GTIN 4046356780186
Weight per Piece (excluding packing) 32.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback