Panel feed-through - ST-8CP1N8ACK04S - 1617937

Panel feed-through, straight, SPEEDCON locking, M17, Number of positions: 8+PE, Type of contact: Male connector, Crimp connection, Flat gasket, 4x Ø 3.2, shielded: yes, Cable diameter: 9 mm...11 mm

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 1617937
Packing unit 30 pc
Note Made to Order (non-returnable)
Catalog page Page 167 (NTK-2012)
GTIN 4046356708944
Weight per Piece (excluding packing) 67.000 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback