Panel feed-through - ST-08P1N8ACK05S - 1617933

Panel feed-through, straight, SPEEDCON locking, M17, Number of positions: 8, Type of contact: Male connector, Crimp connection, Flat gasket, 4x Ø 3.2, shielded: yes, Flange dimensions: 25.75 mm x 25.75 mm, Cable diameter: 11 mm...12.7 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1617933
Packing unit 30 pc
Note Made to Order (non-returnable)
Catalog page Page 167 (NTK-2012)
GTIN 4046356708913
Weight per Piece (excluding packing) 111.110 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback