Device connector, front mounting - SF-5EP1N8AAC00S - 1617904

The figure shows the 8-pos. (4+3+PE) product version

Device connector, front mounting, angled rotatable, increased flange dimension, Screw locking, M23, number of positions: 5+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 28 mm x 28 mm, Compatible with mating connectors with SPEEDCON or M23 standard knurled nuts

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1617904
Packing unit 16 pc
Note Made to Order (non-returnable)
GTIN 4046356581059
Weight per Piece (excluding packing) 125.990 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback