Coupler connector - ST-17P1N8A9K05S - 1617795

The figure shows the 8-pos. product version

Coupler connector, straight, SPEEDCON locking, M17, number of positions: 17, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 11 mm... 12.7 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1617795
Packing unit 30 pc
Note Made to Order (non-returnable)
Catalog page Page 166 (NTK-2012)
GTIN 4046356708753
Weight per Piece (excluding packing) 111.110 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback