Crimp contact - SF-10KP320 - 1615961

Crimp contact, Rolled, Taped articles, number of pieces per reel: 2500, contact diameter: 1 mm, crimp range: 0.06 mm² ... 0.25 mm²

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Crimping connection: vibration- and temperature-resistant assembly
  • High tensile strength of the connection
  • Low contact resistance
  • Easy production monitoring
  • Variable production run startup, thanks to full or semi-automation

Key Commercial Data

Orderkey 1615961
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 72 (C-4-2015)
GTIN 4046356707688
Weight per Piece (excluding packing) 1,000.000 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback