Device connector, front mounting - HC-28P1N322300 - 1615314

The figure shows the 26-pos. product version

Device connector, front mounting, straight, Screw locking, M27, Number of positions: 28, Type of contact: Pin, Solder-in connection, Flat gasket, 4x Ø 3.2, shielded: yes

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1615314
Packing unit 12 pc
Note Made to Order (non-returnable)
GTIN 4046356439657
Weight per Piece (excluding packing) 45.980 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback