Coupler connector - ST-6ES1N8AQ003S - 1614610

The figure shows the 4-pos. (3+PE) product version

Coupler connector, straight, SPEEDCON locking, M17, number of positions: 6+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 5 mm... 8 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1614610
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356748964
Weight per Piece (excluding packing) 60.700 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback