Coupler connector - RF-17S2N8A9V02 - 1614003

The figure shows the 12-pos. product version with standard contact chamber numbering

Coupler connector, straight, Screw locking, M23, number of positions: 17, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 6 mm... 10 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1614003
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356443951
Weight per Piece (excluding packing) 109.350 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback