Coupler connector - RF-16P2N8A9V02 - 1613985

The figure shows the 12-pos. product version with standard contact chamber numbering

Coupler connector, straight, Screw locking, M23, Number of positions: 16, Type of contact: Pin, Crimp connection, shielded: yes, Cable diameter: 6 mm...10 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1613985
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356443487
Weight per Piece (excluding packing) 109.310 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback