Device connector, front mounting - RF-16S2N8AWV00 - 1613734

The figure shows the 12-pos. product version with standard contact chamber numbering

Device connector, front mounting, straight, Screw locking, M23, Number of positions: 16, Type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2, shielded: yes

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1613734
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356443685
Weight per Piece (excluding packing) 42.680 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback