Cable connector - RF-16P2N8A8002 - 1613720

The figure shows the 12-pos. product version with standard contact chamber numbering

Cable connector, straight, Screw locking, M23, number of positions: 16, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 6 mm... 10 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1613720
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356401814
Weight per Piece (excluding packing) 93.120 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback