Device connector, front mounting - ST-8ES1N8AAD00S - 1613628

The figure shows the 4-pos. (3+PE) product version

Device connector, front mounting, angled rotatable, SPEEDCON locking, M17, Number of positions: 5+3+PE, Type of contact: Socket, Crimp connection, Axial O-ring, 4xØ2,7, shielded: yes, Flange dimensions: 21.6 mm x 21.6 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1613628
Packing unit 16 pc
Note Made to Order (non-returnable)
GTIN 4046356442374
Weight per Piece (excluding packing) 75.230 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback