Rear panel feed-through - RC-19P1N12C2EP - 1611437

Feed-through of rear wall, straight, shielded: Yes, Screw locking, M23, No. of pos.: 16+3, Type of contact: Pin, Solder connection, Radial O-ring, 4x M2.5, Panel thickness max.: 2.5 mm, Cable diameter: 3 mm ... 10.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1611437
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356266406
Weight per Piece (excluding packing) 88.460 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information
  • Create PDF
  • Recommend
  • Feedback