Device connector, front mounting - SM-5EPWN8AAD00S - 1607927

The figure shows the 8-pos. (4+3+PE) product version

Device connector, front mounting, angled rotatable, SPEEDCON locking, M40, Number of positions: 2+3+PE, Type of contact: Male connector, Crimp connection, Axial O-ring, 4xØ4,4, shielded: yes, Flange dimensions: 40 mm x 40 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1607927
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 83 (PC-2011)
GTIN 4046356271431
Weight per Piece (excluding packing) 397.900 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback