Device connector, front mounting - RF-12P2N8AW400 - 1607816

The figure shows the product version with standard contact chamber numbering

Device connector, front mounting, straight, Screw locking, M23, Number of positions: 12, Type of contact: Male connector, Crimp connection, Axial O-ring, 4xØ2,7, shielded: yes

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1607816
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356268240
Weight per Piece (excluding packing) 32.160 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback