Device connector, front mounting - ST-17S1N8AAD00S - 1607652

Device connector, front mounting, angled rotatable, SPEEDCON locking, M17, number of positions: 17, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø2,7, shielded: yes, flange dimensions: 21.6 mm x 21.6 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1607652
Packing unit 16 pc
Note Made to Order (non-returnable)
GTIN 4046356273602
Weight per Piece (excluding packing) 0.460 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback