Device connector, front mounting - RF-12P2N8AA200 - 1607256

The figure shows the product version with standard contact chamber numbering

Device connector, front mounting, angled fixed, Screw locking, M23, Number of positions: 12, Type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, shielded: yes, Flange dimensions: 26 mm x 26 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1607256
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4046356268202
Weight per Piece (excluding packing) 142.900 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback