Device connector, rear mounting - TU-06S1NS24100 - 1605917

No picture available

Device connector for rear wall, straight, shielded: yes, Bayonet locking, M23, Number of positions: 6, Type of contact: Socket, Screw connection, Flat gasket, 4xM3, Panel thickness max.: 2.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1605917
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356255745
Weight per Piece (excluding packing) 51.750 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback