Cable connector - SM-7ES1N8A8004 - 1605854

Cable connector, straight short, Screw locking, M40, number of positions: 4+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 17 mm... 21 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1605854
Packing unit 12 pc
Note Made to Order (non-returnable)
GTIN 4046356255318
Weight per Piece (excluding packing) 392.340 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback