Rear panel feed-through - SM-7EP1N8AQL03 - 1605843

Rear panel feed-through, straight long, Screw locking, M40, number of positions: 4+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, Central fixing, shielded: yes, cable diameter range: 12.5 mm... 17 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1605843
Packing unit 6 pc
Note Made to Order (non-returnable)
GTIN 4046356255271
Weight per Piece (excluding packing) 576.480 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback