Rear panel feed-through - SM-7EP1N8AC004 - 1605832

Rear panel feed-through, straight short, Screw locking, M40, number of positions: 4+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4xM4, shielded: yes, cable diameter range: 17 mm... 21 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1605832
Packing unit 6 pc
Note Made to Order (non-returnable)
GTIN 4046356255165
Weight per Piece (excluding packing) 515.630 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback