Cable connector - SM-5ES1N8A8002 - 1605803

The figure shows the 8-pos. (4+3+PE) product version

Cable connector, straight short, Screw locking, M40, number of positions: 2+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 9 mm... 12.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1605803
Packing unit 12 pc
Note Made to Order (non-returnable)
GTIN 4046356254939
Weight per Piece (excluding packing) 411.660 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback