Rear panel feed-through - SM-5EP1N8AQL04 - 1605796

The figure shows the 8-pos. (4+3+PE) product version

Rear panel feed-through, straight, Screw locking, M40, number of positions: 2+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, Central fixing, shielded: yes, cable diameter range: 17 mm... 21 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1605796
Packing unit 6 pc
Note Made to Order (non-returnable)
GTIN 4046356254908
Weight per Piece (excluding packing) 572.520 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback