Device connector, front mounting with knurled nut - RC-12S2N12Y100 - 1599991

The figure shows the 9-pos. product version with standard contact chamber numbering

Device connector of the front wall with a knurled nut, straight, shielded: No, Screw locking, M23, No. of pos.: 12, Type of contact: Socket, Solder connection, Flat gasket, 4x Ø2,7

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1599991
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356228077
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback