Device connector, front mounting - RC-09S2N122200 - 1596549

The figure shows the 12-pos. product version with standard contact chamber numbering

Device connector for front wall, straight, shielded: yes, Screw locking, M23, Number of positions: 8+1, Type of contact: Socket, Solder connection, Flat gasket, 4x Ø2,7, Flange dimensions: 25 mm x 25 mm, Panel thickness min.: 1 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1596549
Packing unit 40 pc
Note Made to Order (non-returnable)
GTIN 4046356211765
Weight per Piece (excluding packing) 29.450 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback