RC-09P1N8A6300 - 1595398

The figure shows the 12-pos. product version

Device connector with Pg13.5 screw-in thread, straight, shielded: yes, Screw locking, M23, Number of positions: 8+1, Type of contact: Pin, Crimp connection, Axial O-ring, Central fixing, Panel thickness min.: 1 mm, Panel thickness max.: 4.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1595398
Packing unit 40 pc
Note Made to Order (non-returnable)
GTIN 4046356206488
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 85366990
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback