RC-07S1N126300 - 1594595

The figure shows the 12-pos. product version

Device connector with Pg13.5 screw-in thread, straight, shielded: yes, Screw locking, M23, Number of positions: 7, Type of contact: Socket, Solder connection, Axial O-ring, Central fixing, Panel thickness min.: 1 mm, Panel thickness max.: 4.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1594595
Packing unit 40 pc
Note Made to Order (non-returnable)
GTIN 4046356202343
Weight per Piece (excluding packing) 30.910 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback