Device connector, rear mounting - RC-07S1N124300 - 1594587

The figure shows the 12-pos. product version

Device connector for rear wall, straight, Screw locking, M23, No. of pos.: 7, Type of contact: Socket, Solder connection, Radial O-ring, 4xM3, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1594587
Packing unit 40 pc
Note Made to Order (non-returnable)
GTIN 4046356202312
Weight per Piece (excluding packing) 29.910 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback