Device connector, front mounting - RC-06P1N8BWQ00 - 1593529

The figure shows the 12-pos. product version

Device connector for front wall, straight, shielded: yes, Screw locking, M23, Number of positions: 6, Type of contact: Pin, Crimp connection, Radial O-ring, 4xØ2,7, Panel thickness min.: 3 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1593529
Packing unit 40 pc
Note Made to Order (non-returnable)
GTIN 4046356196680
Weight per Piece (excluding packing) 27.720 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback