Device connector, rear mounting - HC-26S1N124300 - 1590347

The figure shows the 28-pos. product version

Device connector, rear mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Socket, Solder connection, Radial O-ring, 4xM3, shielded: yes

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1590347
Packing unit 24 pc
Note Made to Order (non-returnable)
GTIN 4046356186957
Weight per Piece (excluding packing) 44.550 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback