Nut - QPD N 2,5 9-14 BK - 1582229

Nut, QUICKON connection, No. of pos.: 3+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, Cable diameter: 9 mm ... 14 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications

Key Commercial Data

Orderkey 1582229
Packing unit 1 pc
Catalog page Page 461 (C-4-2015)
GTIN 4046356316996
Weight per Piece (excluding packing) 16.000 g
Custom tariff number 39269097