Panel feed-through - QPD W 3PE2,5 9-14 M25 FC BK - 1582178

Panel feed-through, QUICKON connection, No. of pos.: 3+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, With QUICKON nut, Cable diameter: 9 mm ... 14 mm, Assembly thread: M25, Slip-on connection (For slip-on sleeves according to DIN 46247-2)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
  • Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
  • Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables

Key Commercial Data

Orderkey 1582178
Packing unit 1 pc
Catalog page Page 465 (C-4-2015)
GTIN 4046356316880
Weight per Piece (excluding packing) 41.200 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback