Panel feed-through - QPD W 3PE1,5 M25 0,1 BK K TH - 1577273

QUICKON panel feed-through, 3-pos. +PE, 1.0 mm² ... 2.5 mm² / 630 V / 20 A, without QUICKON nut, with 4 welded-on 1.5 mm² cable wires, 0.1 m long, with ring cable lugs at the end

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
  • Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
  • Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables

Key Commercial Data

Orderkey 1577273
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 476 (C-4-2015)
GTIN 4046356449663
Weight per Piece (excluding packing) 32.700 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback