Sensor/actuator cable - SAC-4P-M12MS/0,6-800/M12FR-3L - 1567173

Sensor/actuator cable, 4-position, PUR halogen-free, highly flexible, gray RAL 7001, Plug straight M12, A-coded, on Socket angled M12, A-coded, with 3 LEDs, cable length: 0.6 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is resistant to welding sparks
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1567173
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 204 (C-2-2017)
GTIN 4046356326360
Weight per Piece (excluding packing) 38.200 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback