Bus system connector - SACC-M12FS-4Q SH - 1553585

Bus system connector, socket, straight, 4-pos., M12 shielded, A-coded, QUICKON connection block, cable diameter max. 8 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Insulation displacement connection: innovative and time-saving assembly without stripping the single wire
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1553585
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356157858
Weight per Piece (excluding packing) 222.220 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information
  • Create PDF
  • Recommend
  • Feedback