Sensor/Actuator cable - SAC-4P- 5,0-PUR/M 8FR 0,34 - 1553080

Sensor/Actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M8, Cable length: 5 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Power cable for actuator voltage
  • System cable for supply voltage and bus signal

Key Commercial Data

Orderkey 1553080
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 256 (C-8-2015)
GTIN 4046356153034
Weight per Piece (excluding packing) 148.800 g