Sensor/actuator cable - SAC-4P- 2,0-PUR/M 8FR 0,34 - 1553077

Sensor/actuator cable, 4-position, PUR, black RAL 9005, free cable end, on Socket angled M8, cable length: 2 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Power cable for actuator voltage
  • System cable for supply voltage and bus signal

Key Commercial Data

Orderkey 1553077
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 222 (C-6-2017)
GTIN 4046356153027
Weight per Piece (excluding packing) 80.500 g